Combining excellent accuracy with high load capacity to provide the versatility needed to meet virtually any automated assembly or manufacturing challenge. Offered in table top, modular table top, and heavy-duty versions, the Precision Link’s roller bearings and precision ground cam followers ensure smooth transfer and long life. The conveyor's link size ranges from 2 inches (Table Top) to 12 inches (Heavy-Duty), and standard conveyor lengths from 3 feet to 40 feet, are designed to meet most application requirements.