Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Robohand Thrusters & Slides for Linear Positioning
Home
Linear Positioning (Function)
Slides (Family)
Thruster Slides DLT-Tanru (Series)
DLT-08M-U
DLT-08M-U
Visit Product Series:
Configure Part & CAD
CAD
Download CAD
View 3D Model
Report a CAD Issue
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Force (lb)
20
Max Air Pressure (PSI)
100
Shaft Diameter (in)
0.315
B - Body Size (in)
2.5
Payload (lb)
5
Stroke (in)
7.874
Cylinder Bore (in)
0.563
Weight (lb)
0.88
Thrust Force (lbf)
20
Weight (kg)
0.4
Imperial or Metric Product
Metric Version
Force (kg)
89
Cylinder Bore (mm)
14.3
Shaft Diameter (mm)
8
B - Body Size (mm)
63.5
Thrust Force (N)
111
Payload (kg)
2.27
Max Air Pressure (bar)
7
Stroke (mm)
200
Special Feature
No Cylinder
Product Series
DLT-T/A/N/R/U
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLT-T_A_N_U_Maintenance.pdf
Direct Connect
Yes
Product Function
Linear Positioning
Requires Articulation
yes
Product Accessories
OHSP-005
SENSOR,HALL,THROW AWAY CYL,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-070
SHOCK/STOP MOUNTING KIT,DLT-08
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-068
URETHANE BUMPER KIT,DLT-08/08M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-077
SENSOR MNTG KIT,DLT-08,4mm SENSOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
STOP,M8X1.0 x 1.00LG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
SENSOR,HALL,THROW AWAY CYL,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
Throttle nonreturn valve
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.