Robohand Thrusters & Slides for Linear Positioning

Destaco’s DLT-10-T Series of thrusters are lightweight models with optional accessories and configurations.

DLT-16M-U

Visit Product Series:
CAD

Product Details Unit View:
Shaft Diameter (in) 0.63
Weight (lb) 4.47
Force (lb) 70
Cylinder Bore (in) 1.125
Thrust Force (lbf) 70
Stroke (in) 19.685
B - Body Size (in) 4.75
Max Air Pressure (PSI) 100
Payload (lb) 44.9
Imperial or Metric Product Metric Version
Max Air Pressure (bar) 7
Weight (kg) 2.11
Shaft Diameter (mm) 16
Thrust Force (N) 270
Payload (kg) 20.41
B - Body Size (mm) 120.65
Force (kg) 270
Cylinder Bore (mm) 28.58
Stroke (mm) 500
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLT-T_A_N_U_Maintenance.pdf
Direct Connect Yes
Requires Articulation yes
Product Series DLT-T/A/N/R/U
Product Function Linear Positioning
Special Feature No Cylinder
Product Accessories
OTAL-048
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-047
Telescopic Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-004
Throttle nonreturn valve
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-005
SENSOR,HALL,THROW AWAY CYL,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-042
TELE. AIRLINE KIT,DLT/DLB,UP TO 24"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-041
TELE. AIRLINE KIT,DLT/DLB,UP TO 18"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-060
URETHANE BUMPER KIT,DLT-16
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODLT-002
ADAPTER_KIT,1-1/8" NFPA CYLINDER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Hard Stop
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-010
Skock Absorber
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-059
SHOCK/STOP/SENSOR MOUNTING KIT,DLT-16(M)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
SENSOR,HALL,THROW AWAY CYL,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMx1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.