Destaco Logo

PARALLEL OR EXTENDED FINGER GRIPPERS FOR OEM PICK-AND-PLACE APPLICATIONS – CP SERIES

Default Image

CP-1-RE - Pinza Paralela 2 Mordazas

Visit Product Series:

Parallel Grippers-CP

Unit View

Dimensions / Applications

  • Length (in)1.36
  • Weight (lb)0.2
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)0.63
  • Grip Force (lbf)20
  • Maximum Finger Length (in)1.18
  • Pressure Range (psi)29-145
  • Repeatability (±in)0.001
  • Stroke (in)0.16
  • Optional SensorYes
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesSCP1|KSCP1V|KSCP1|SCP1V|D1|D4|CABL-010
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products