Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL OR EXTENDED FINGER GRIPPERS FOR OEM PICK-AND-PLACE APPLICATIONS – CP SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-CP
CP-2-RE-V - Parallel Gripper Range Cp
CP-2-RE-V - Parallel Gripper Range Cp
Email product details
Visit Product Series:
Parallel Grippers-CP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.85
Weight (lb)
0.46
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
0.98
Grip Force (lbf)
53
Maximum Finger Length (in)
1.57
Pressure Range (psi)
29-145
Repeatability (±in)
0.001
Stroke (in)
0.24
Optional Sensor
Yes
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Information
Accessories
D1|D4|SCP2|SDCP2|KSCP2V|KSCP2|SCP2V|D10|D7|CABL-010
Brand
Robohand
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
CP Series
CP-2-RE - Pinza Paralela 2 Mordazas
Add to quote
Explore
CP Series
CP-2-RE-C - Parallel Gripper Range Cp
Add to quote
Explore