
PARALLEL OR EXTENDED FINGER GRIPPERS FOR OEM PICK-AND-PLACE APPLICATIONS – CP SERIES

Unit View
Dimensions / Applications
- Height (in)3.35
- Length (in)3.74
- Weight (lb)2.76
- Width (in)3.15
Technical Details
- Cylinder Bore (in)2.48
- Grip Force (lbf)358
- Maximum Finger Length (in)3.15
- Pressure Range (psi)29-145
- Repeatability (±in)0.001
- Stroke (in)0.71
- Optional SensorYes
- Spindle Included?No
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesD1|D4|D10|D7|SCP5|SDCP5|KSCP5V|KSCP5|SCP5V
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper