Destaco Logo

PARALLEL OR EXTENDED FINGER GRIPPERS FOR OEM PICK-AND-PLACE APPLICATIONS – CP SERIES

Default Image

CP-5-RE-CGeneral Industrial 2-Jaw Pneumatic Parallel Gripper, Spring Assist, Extended Stroke

Visit Product Series:

Parallel Grippers-CP

Unit View

Dimensions / Applications

  • Height (in)3.35
  • Length (in)4.45
  • Weight (lb)2.8
  • Width (in)3.15
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)2.48
  • Grip Force (lbf)243
  • Maximum Finger Length (in)3.15
  • Pressure Range (psi)29-145
  • Repeatability (±in)0.001
  • Stroke (in)1.06
  • Optional SensorYes
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesCABL-014|D1|D4|D10|D7|SCP5|SDCP5|KSCP5V|KSCP5|SCP5V
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No