Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
GENERAL PURPOSE, PARALLEL MODULAR GRIPPERS FOR HIGH IMPACT APPLICATIONS – DPDL SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPDL
DPDL-175M-075-B-V - General Industrial 2-Jaw Pneumatic Parallel Gripper
DPDL-175M-075-B-V - General Industrial 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-DPDL
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6.46
Weight (lb)
3.7
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
1.75
Grip Force (lbf)
200
Maximum Finger Length (in)
6
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
0.75
Jaw Operation
Synchronous
Spring Assist
No
Supplied?
No
Show More
Product Information
Accessories
OHSP-015|OHSN-015|CABL-010|CABL-013|OFSV-005
Brand
Robohand
Direct Connect
Yes
Handle Color
Red
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPDL Series
DPDL-175M-075-V - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
DPDL Series
DPDL-175M-075-E - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore