
GENERAL PURPOSE MODULAR, PARALLEL GRIPPERS WITH MULTI-POSITION SENSING – DPG SERIES

Visit Product Series:
Parallel Grippers-DPGUnit View
Dimensions / Applications
- Length (in)1.374
- Weight (lb)0.39
Technical Details
- Accuracy (±in)0.002
- Cylinder Bore (in)0.688
- Grip Force (lbf)50
- Maximum Finger Length (in)3.5
- Pressure Range (psi)40-100
- Repeatability (±in)0.002
- Stroke (in)0.25
- Jaw OperationNon-Synchronous Available
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesOISN-019|OISP-019|PLFT-022|PLFT-021|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|SLKT-183|CABL-015|CABL-016|OSMK-097|SLKT-184V|SLKT-183V|OHSP-011|OHSN-011|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No