
PRECISION, LONG FINGER PARALLEL GRIPPERS – DPP SERIES

Unit View
Dimensions / Applications
- Length (in)5.08
- Weight (lb)2.25
Technical Details
- Cylinder Bore (in)0.813
- Grip Force (lbf)103.0
- Maximum Finger Length (in)6.0
- Repeatability (±in)0.0005
- Stroke (in)1.0
- Jaw OperationNon-Synchronous Available
- Pressure Range With Springs40-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-014|OISN-014|SLKT-345|OSMK-120|SLKT-242V|SLKT-345V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No