Destaco Logo

PRECISION, LONG FINGER PARALLEL GRIPPERS – DPP SERIES

Default Image

DPP-20M-38-NS-V - Precision 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-DPP

Unit View

Dimensions / Applications

  • Length (in)6.91
  • Weight (lb)3.1

Technical Details

  • Cylinder Bore (in)0.813
  • Grip Force (lbf)101.0
  • Maximum Finger Length (in)6.0
  • Repeatability (±in)0.0005
  • Stroke (in)1.5
  • Jaw OperationNon-Synchronous Available
  • Pressure Range With Springs30-100 psi
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesOISP-014|OISN-014|SLKT-345|OSMK-120|SLKT-242V|SLKT-345V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
  • BrandRobohand
  • Direct ConnectYes
  • Handle ColorRed
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No