Destaco Logo

RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Default Image

RDH-1M-C-VRDH Series - General Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RDH

Unit View

Dimensions / Applications

  • Length (in)1.299
  • Weight (lb)0.6
  • Clean Room with Scavange100

Technical Details

  • Cylinder Bore (in)1.07
  • Grip Force (lbf)125
  • Grip Force with Spring Assist (lb)156
  • Maximum Finger Length (in)3.5
  • Repeatability (±in)0.0008
  • Stroke (in)0.16
  • Jaw OperationSynchronous
  • Pressure Range With Springs50-100 psi
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesCABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-416|SLKT-416V|SLKT-363|SLKT-363V
  • BrandRobohand
  • Handle ColorRed
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No