Destaco Logo

RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Default Image

RDH-8M-L-C - RDH Series - General Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RDH

Unit View

Dimensions / Applications

  • Length (in)7.087
  • Weight (lb)96.5
  • Clean Room with Scavange100
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)6.75
  • Grip Force (lbf)3190
  • Grip Force with Spring Assist (lb)4076
  • Maximum Finger Length (in)16
  • Stroke (in)2.76
  • Jaw OperationSynchronous
  • Pressure Range With Springs50-100 psi
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-423|SLKT-423V|SLKT-366|VLVF-010|SLKT-366V|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No