Destaco Logo

CAM LEVER PARALLEL GRIPPERS FOR PNEUMATIC & HYDRAULIC OPERATIONS – REP-2 SERIES

REP-62-P-RI-C - General Industrial 2-Jaw Pneumatic Parallel Gripper, Spring Assist, Open

REP-62-P-RI-CGeneral Industrial 2-Jaw Pneumatic Parallel Gripper, Spring Assist, Open

Visit Product Series:

Parallel Grippers-REP-2

Unit View

Dimensions / Applications

  • Height (in)2.80
  • Length (in)3.23
  • Weight (lb)1.21
  • Width (in)3.23
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)1.57
  • Grip Force (lbf)86
  • Maximum Finger Length (in)3
  • Pressure Range (psi)30-100 psi
  • Repeatability (±in)0.0008
  • Stroke (in)0.63
  • Jaw OperationSynchronous
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesOISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-102
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No