Destaco Logo

MULTIPURPOSE PARALLEL GRIPPERS FOR PICK-AND-PLACE & PART FEED APPLICATIONS – REP-3 SERIES

REP-83-P-RE-C-V-RC - 3-Jaw Pneumatic Parallel Gripper

REP-83-P-RE-C-V-RC3-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-REP-3

Unit View

Dimensions / Applications

  • Length (in)4.25
  • Weight (lb)1.98

Technical Details

  • Cylinder Bore (in)2.36
  • Grip Force (lbf)211.0
  • Maximum Finger Length (in)4.0
  • Pressure Range (psi)30 - 100
  • Repeatability (±in)0.0008
  • Stroke (in)0.787
  • Jaw OperationSynchronous
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesOISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-106
  • BrandRobohand
  • Handle ColorRed
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products