
SEALED, PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY & PACKAGING – RPS SERIES

Unit View
Dimensions / Applications
- Length (in)1.89
- Weight (lb)0.36
- Product ApplicationGRIPPING
Technical Details
- Stroke (in)0.25
- Supplied?No
Product Information
- AccessoriesOISN-019|OISP-019|OSMK-003|CABL-010|CABL-013|OFSV-001|OFSV-004|SLKT-036|SLKT-036V
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRPS%2BFamily.tif%2Frename%2FRPS%2BFamily.png&w=3840&q=75)
