PGM Series - Parallel Gear Servo Positioners

GTB Series Servo Positioners

Destaco’s  Camco PGM Series is used for small high speed positioning and provides sub-positioning on large servo positioning applications.

  • Precision Servo Reducer with Pre-loaded Parallel Cam Structure
  • Lubricated for life
  • Integrated Motor Clamp System
  • Large thru-hole diameter for space constrained machine applications.

The PGM features a parallel gear mechanism (hence the name PGM) that helps the positioner deliver precise, reliable and repeatable movement over many thousands of work cycles.

Markets

Applications

  • Up to 60:1 gear ratio for high torque applications
  • Large payload capacity in compact housing
  • Lightweight rigid steel housing
  • Lubricated for life for minimal wear and maintenance
  • Up to 85 mm thru-hole for utilities
  • Vertical and horizontal mounting orientation with the same model
  • Zero backlash with direct motor coupling
  • Precision positioning with 40-arcsecond accuracy depending on model
  • Smooth operation using a precision engineered globoidal roller gear cam design
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question