Destaco Logo
86P30-502L9004 - Single Shaft Pin Package

86P30-502L9004Single Shaft Pin Package

Visit Product Series:

Pin Packages-86P30-5-5

Unit View

Dimensions / Applications

  • Weight (lb)2.2

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypeSingle Shaft Pin Package
  • Spindle Included?No