Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86P30-105B8002
86P30-105B8002
PIN PACKAGE
Compact, low weight design with lateral and front-facing mounting areas.
High accuracy of positioning.
Interchangeable long (for 40 mm stroke) and short (for 20 mm stroke) body
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Pushing Force (lb)
88
Retraction Force (lb)
65
Weight (lb)
1.87
Cylinder Bore (in)
1.26
Stroke (in)
0.79
Pushing Force (N)
390
Weight (kg)
0.85
Retraction Force (N)
290
Stroke (mm)
20
Cylinder Bore (mm)
32
Product Type
Enclosed Single Unit
Product Function
Clamping
Product Series
86P30-1
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top