Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RC125VLS
RC125VLS
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
136.4
Holding Torque (Max) (ft-lb)
2567
Maximum Output Torque (ft lb)
2124
Weight (kg)
62
Cylinder Bore (mm)
125
Maximum Output Torque (Nm)
240
Holding Torque (Max) (Nm)
290
Opening Angle (deg)
45|90|120
Product Function
Clamping
Product Series
RC
Product Type
Pneumatic, without braking
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top