Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ENCLOSED PNEUMATIC POWER CLAMPS | DUAL ARM – 82D SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-82D
82D63-503C904 - Double Arm Enclosed Power Clamp
82D63-503C904 - Double Arm Enclosed Power Clamp
Email product details
Visit Product Series:
Pneumatic Power Clamps-82D
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
9.9
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Double Arm Enclosed Power Clamp
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
82D Series
82D63-503C907 - Power Clamp
Add to quote
Explore
82D Series
82D63-511C907 - Double Arm Enclosed Power Clamp
Add to quote
Explore