82L-4 - Pneumatic Power Clamps

Model: 82L16-4430

Category: Power Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Applications: Assembly, checking fixtures, handling systems

  • Lightweight, enclosed aluminum body
  • Two mounting areas: front and side
  • Toggle-action mechanism
Opening Angle (deg) 105
Holding Torque (Max) (Nm) 40
Holding Torque (Max) (ft-lb) 30
Cylinder Bore (mm) 16
Cylinder Bore (in) 0.63
Clamping Arm Torque At 5 Bar (Nm) 11
Clamping Arm Torque At 5 Bar (ft-lb) 5
Port Size M5
Clamp Arm Style U-Arm (Center)
Configuration Vertical clamping arm
Product Type Power Clamp
Air Consumption per double stroke at 5 bar (dm³) 0.33
Air Consumption per double stroke at 72 psi (ft³) 0.01
Weight (kg) 0.33
Product Series Description Power Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)