82L-2 - Pneumatic Clamp, Lightweight Series

Model: 82L4G-203B8H0

Category: Power Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Enclosed power clamp available with and without hand lever. Three sizes are available for clamping, holding and positioning of metal sheets and other parts, mainly in fixtures and handling systems.

  • Mounting area at front, rear and sides
  • Includes hand lever for manual operation
  • Toggle-locking mechanism
  • Includes sensor 8EA-139-1 (M12x1)
Opening Angle (deg) 105
Holding Torque (Max) (Nm) 380
Holding Torque (Max) (ft-lb) 275
Cylinder Bore (mm) 40
Cylinder Bore (in) 1.57
Clamping Arm Torque At 5 Bar (Nm) 120
Clamping Arm Torque At 5 Bar (ft-lb) 85
Port Size G 1/4
Clamp Arm Style U-Arm (Center)
Configuration With Hand Lever
Product Type Power Clamp
Air Consumption per double stroke at 5 bar (dm³) 1.20
Air Consumption per double stroke at 72 psi (ft³) 0.04
Weight (kg) 2.10
Product Series Description Power Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)