Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-4000-L
030-1-D-4000-L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
5000
Stroke (in)
1.07
Force (lb)
4000.0
Operating Pressure (bar)
345
Force (kg)
1800.0
Stroke (mm)
27.2
Product Series
030
PublishedDate
1675428021000
Vertical clamp stroke (mm)
11.43
Product Function
Clamping
Operating Method
Double-Acting
Mounting
Threaded Body
Vertical clamp stroke (in)
0.45
Swing Direction
LH (Standard)
Product Type
Swing/Pull Clamps
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Port Size
SAE #4
Back to Top