Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-1100-L
030-1-S-1100-L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
5000
Force (lb)
1100.0
Stroke (in)
0.89
Force (kg)
499.0
Stroke (mm)
22.6
Operating Pressure (bar)
345
Mounting
Threaded Body
Swing Direction
LH (Standard)
Product Type
Swing/Pull Clamps
Product Series
030
Product Function
Clamping
Vertical clamp stroke (in)
0.39
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Vertical clamp stroke (mm)
9.906
Port Size
SAE #4
PublishedDate
1675373799000
Operating Method
Single-Acting
Back to Top