Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-125-190
035-125-190
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.98
Vertical clamp stroke (in)
0.53
Stroke during rotation (in)
0.51
Air Consumption (per double stroke at 7 psi) (in³)
0.005
Stroke (in)
1.04
Weight (lb)
0.56
Stroke during rotation (in)
0.51
Vertical clamp stroke (in)
0.53
Clamping Force @ 5Bar[72Psi] (lbf.)
20
Clamping Force @ 5Bar[72Psi] (N)
89
Air Consumption (per double stroke at 5 bar) (dm³)
0.13
Vertical clamp stroke (mm)
13.5
Vertical clamp stroke (mm)
13.5
Stroke (mm)
26.3
Stroke during rotation (mm)
12.8
Weight (kg)
0.25
Stroke during rotation (mm)
12.8
Cylinder Bore (mm)
25
Air Port size
10-32
Replacement Seal Kit
905516
Product Function
Clamping
Jam Nut
051-150-160
Swing Direction
RH
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
035
Sensor Ready
No
Mount
Threaded Body
Product Accessories
051-150-160
Jam Nut
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
905516
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top