Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-250-190
035-250-190
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Force @ 5Bar[72Psi] (lbf.)
69.0
Vertical clamp stroke (in)
0.51
Stroke during rotation (in)
0.63
Air Consumption (per double stroke at 7 psi) (in³)
0.023
Vertical clamp stroke (in)
0.51
Stroke (in)
1.13
Cylinder Bore (in)
1.97
Weight (lb)
1.9
Stroke during rotation (in)
0.63
Air Consumption (per double stroke at 5 bar) (dm³)
0.64
Stroke (mm)
28.8
Stroke during rotation (mm)
16.0
Stroke during rotation (mm)
16.0
Vertical clamp stroke (mm)
12.8
Clamping Force @ 5Bar[72Psi] (N)
307.0
Cylinder Bore (mm)
50
Vertical clamp stroke (mm)
12.8
Weight (kg)
0.86
Sensor Ready
No
Swing Direction
RH
Air Port size
1/8 NPT
Product Series
035
Product Function
Clamping
Replacement Seal Kit
905519
Mount
Flanged Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1674769384000
Product Accessories
905519
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top