Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

11003P-P-C

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 456
Weight (lb) 5.18
Stroke per Jaw (in) 0.4
Cylinder Bore (in) 2.99
Maximum Finger Length (in) 4.13
Pressure Range (psi) 30 - 100
Stroke (in) 1.18
Stroke per Jaw (mm) 10
Weight (kg) 2.35
Maximum Finger Length (mm) 105
Stroke (mm) 30
Cylinder Bore (mm) 76
Grip Force (N) 2030
Imperial or Metric Product Imperial
Optional Sensor Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Number of Jaws 3
Product Function Gripping
Spring Assist Optional
Jaw Operation Synchronous
Product Type 3 Jaw Parallel
Product Series 3P
Special Feature Precision
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.1
Back to Top