Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

11003P-P

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 445
Stroke per Jaw (in) 0.4
Pressure Range (psi) 30 - 100
Cylinder Bore (in) 2.99
Stroke (in) 0.79
Weight (lb) 5.18
Maximum Finger Length (in) 4.13
Maximum Finger Length (mm) 105
Cylinder Bore (mm) 76
Stroke per Jaw (mm) 10
Weight (kg) 2.35
Imperial or Metric Product Imperial
Stroke (mm) 20
Grip Force (N) 1979
Spring Assist Optional
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Number of Jaws 3
Product Series 3P
Jaw Operation Synchronous
Optional Sensor Yes
Special Feature Precision
Product Type 3 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.1
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Function Gripping
Back to Top