B10 Torque Capacity (in-lb)
23028
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5785
output_overturning_moment_capacity_inlb_english
28674
output_thrust_axial_capacity_lb_english
8000
Output Overturning Moment Capacity (in-lb)
28674
Internal Inertia (lb-in²)
2021
Internal Inertia (lb-in²)
2021
b10_torque_capacity_inlb_english
23028
Center Thru Hole Diameter (in)
5.12
center_thru_hole_diameter_in_english
5.12
maximum_torque_inlb_english
24293
Maximum Torque (in-lb)
24293
Height To Mounting Surface (in)
9.1
mounting_surface_diameter_in_english
11.496062992126
Center Distance (in)
7.5
Output Radial Capacity (lb)
3100
Mounting Surface Diameter (in)
11.5
Output Thrust/Axial Capacity (lb)
8000
height_t0_mounting_surface_in_english
9.0551181102362
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
912
center_distance_in_english
7.5
output_radial_capactiry_lb_english
3100
Center Thru Hole Diameter (mm)
130
B10 Torque Capacity (Nm)
2602
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.267
center_thru_hole_diameter_mm_metric
130
Output Thrust/Axial Capacity (N)
35600
b10_torque_capacity_nm_metric
2602
Center Distance (mm)
190.5
Imperial or Metric Product
Metric
Height To Mounting Surface (mm)
230
output_overturning_moment_capacity_nm_metric
8.392
Mounting Surface Diameter (mm)
292
Maximum Torque (Nm)
2745
center_distance_mm_metric
190.5
output_thrust_axial_capacity_n_metric
35600
Output Radial Capacity (N)
13795
output_radial_capactiry_n_metric
13795
Internal Inertia (kgm²)
0.5915
Maximum Torque (Nm)
2745
mounting_surface_diameter_mm_metric
292
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.693
Output Overturning Moment Capacity (Nm)
8.392
height_t0_mounting_surface_mm_metric
230
Internal Inertia (kgm²)
0.5915