Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
115RLMED_4
115RLMED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Conveyor Width (in)
3.07
Link Length (in)
5
Maximum Overhung Moment Load Per Link (Nm)
1
Link Length (mm)
115
Maximum Load Per Link (kg)
4
Conveyor Center Distance (m)
4.14
Conveyor Width (mm)
78.1
Imperial or Metric Product
Metric
DistributorGroup
Camco Indexers & Conveyors
Product Function
Linear Positioning
Product Series
115RL
Conveyor Finish
Medical
Back to Top