Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

16503P-P

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 19.92
Pressure Range (psi) 30 - 100
Stroke (in) 1.18
Grip Force (lbf) 2515
Stroke per Jaw (in) 0.59
Cylinder Bore (in) 4.72
Maximum Finger Length (in) 4.53
Grip Force (N) 11190
Stroke per Jaw (mm) 15
Stroke (mm) 30
Imperial or Metric Product Imperial
Weight (kg) 9.04
Cylinder Bore (mm) 120
Maximum Finger Length (mm) 115
Product Function Gripping
Number of Jaws 3
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Synchronous
Optional Sensor Yes
Special Feature Precision
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Spring Assist Optional
Product Series 3P
Actuation (Open/Closed) (Sec) 0.29
Product Type 3 Jaw Parallel
Back to Top