
Visit Product Series:
Hold Down Clamps-202Unit View
Dimensions / Applications
- Height (in)4.75
- Length (in)2.08
- Weight (lb)0.33
- Width (in)1.57
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.33
- Height Under Clamp Arm (in)1.15
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories202305|202208-M|215105|202208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly202208-M
- Spindle Included?No