
Unit View
Dimensions / Applications
- Height (in)0.47
- Length (in)2.44
- Weight (lb)0.2
- Width (in)0.47
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.5
- Thread (in)1420
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeSwivel Foot Spindle
- BrandDESTACO
- Product TypeSwivel Foot Spindle
- Series Used On2002|202|2017|217|215
- Used With Model/SeriesM6 Threads