
Unit View
Dimensions / Applications
- Height (in)0.98
- Length (in)4.72
- Weight (lb)0.4
- Width (in)0.98
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)1
- Thread (in)1213
- Supplied?No
Product Information
- Accessory TypeSwivel Foot Spindle
- BrandDESTACO
- Product TypeSwivel Foot Spindle
- Series Used On245|229|247
- Spindle Included?No
- Used With Model/SeriesM12 Threads