Maximum Holding Capacity (lbf)
200
Max Hook Adjustment (in)
0.39
Drawing Movement without Thumb Control (in)
0.50
Weight (lb)
0.65
Hook Adjustment (in)
0.39
Weight (kg)
0.3
Drawing Movement without Thumb Control (mm)
12.7
Maxmum Holding Capacity (N)
900
Drawing Movement without Thumb Control (mm)
12.7
Hook Adjustment (mm)
10
Hook Adjustable Range (mm)
10
Maxmum Holding Capacity (N)
900
Product Type
Pull-Action Latch Clamps
Product Function
Clamping
Base Mounting Style
Flange
Standard Material
Stainless Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Hook Adjustable Range
10
Toggle Lock Plus
No
Product Series
3031/3051
Product Type
Controlled
Hook Type
J-Hook
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
12:1
Replacement Hook Assembly
3031808