Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 605 Series straight line action clamps are designed for push/pull clamping and allow for handle rotation to fall below the mounting plane then lock in retracted position.

605-M

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 0.97
Plunger Travel (in) 1.25
Weight (lb) 0.68
Maximum Holding Capacity (lbf) 300.0
Plunger Travel (mm) 31.8
Imperial or Metric Product Metric
Weight (kg) 0.31
Maxmum Holding Capacity (N) 1330.0
Plunger Height (mm) 24.6
Plunger Round
Product Series 605
Toggle Lock Plus No
Spindle (Recommended) 207203-M
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1/40:1
PublishedDate 1675428874000
Standard Material Steel
Spindle Included? No
Product Type Standard
Plunger Thread M8
Base Mounting Style Flange
Product Accessories
207203-M
SPINDLE M8 X 70.5 (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top