Hydraulic Clamping
These hydraulic screw-in cylinders are double acting. They can be used in clamping fixtures for positioning, clamping and gripping of workpieces.

721D32501-1

These cylinders can be used in applications where precise an rapid stroke speeds are requiered for the forward and the backstroke or when retraction forces are needed.
Visit Product Series:
CAD

Product Details Unit View:
Stroke (in) 1.97
Max. Clamping Force (lbf) 7000
Max. Pressure (PSI) 5075
Max. Pressure (bar) 350
Stroke (mm) 50
Max. Clamping Force (N) 27580
Product Function Clamping
Product Type Screw-in cylinder, double acting
Product Series 721D