Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
Home
723E51122-1
723E51122-1
Versatile applicable - can be used as a pushing or a pulling cylinder. Mounting holes facilitate quick and easy installation.
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure (PSI)
5075
Max. Clamping Force (lbf)
12352
Stroke (in)
0.49
Stroke (mm)
12.5
Max. Clamping Force (N)
54950
Max. Pressure (bar)
350
Product Type
Hollow piston cylinder, single acting (block)
Product Function
Clamping