Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
7413-1
7413-1
Versatile applicable - can be used as a pushing or a pulling cylinder.
The hydraulic return action allows short stroke times and high retraction forces, i.e. clamping forces in the reverse stroke direction.
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.94
Max. Clamping Force (lbf)
14225.0
Max. Pressure (PSI)
5075.0
Stroke (mm)
24.0
Max. Clamping Force (N)
63280.0
Max. Pressure (bar)
350.0
Product Type
Hydraulic hollow piston cylinder, double acting (cylindrical)
PublishedDate
1673989996851
Product Series
741
Product Function
Clamping
Back to Top