Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
75RLIND_4
75RLIND
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Link Length (in)
3
Conveyor Width (in)
3.07
Maximum Load Per Link (kg)
4
Conveyor Width (mm)
78.1
Imperial or Metric Product
Metric
Conveyor Center Distance (m)
4.8
Maximum Overhung Moment Load Per Link (Nm)
1
Link Length (mm)
75
DistributorGroup
Camco Indexers & Conveyors
Product Function
Linear Positioning
Product Series
75RL
Conveyor Finish
Industrial
Back to Top