Grippers
Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

8003P-P

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 30 - 100
Stroke per Jaw (in) 0.26
Cylinder Bore (in) 2.36
Grip Force (lbf) 424
Weight (lb) 2.14
Maximum Finger Length (in) 3.15
Stroke (in) 0.51
Stroke (mm) 13
Weight (kg) 0.97
Imperial or Metric Product Imperial
Stroke per Jaw (mm) 6.5
Maximum Finger Length (mm) 80
Cylinder Bore (mm) 60
Grip Force (N) 1888
Special Feature Precision
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Optional Sensor Yes
Number of Jaws 3
Product Series 3P
Spring Assist Optional
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Synchronous
Product Type 3 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.08
Back to Top