Internal Inertia (lb-in²)
664.0
output_thrust_axial_capacity_lb_english
3561.0
Internal Inertia (lb-in²)
664.0
mounting_surface_diameter_in_english
9.0
output_radial_capactiry_lb_english
4977.0
Center Distance (in)
7.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1034.0
Output Overturning Moment Capacity (in-lb)
22398.0
height_t0_mounting_surface_in_english
12.938
center_distance_in_english
7.5
Mounting Surface Diameter (in)
9.0
Height To Mounting Surface (in)
12.938
Center Thru Hole Diameter (in)
2.5
output_overturning_moment_capacity_inlb_english
22398.0
Output Thrust/Axial Capacity (lb)
3561.0
Maximum Torque (in-lb)
21494.0
b10_torque_capacity_inlb_english
18396.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
293.0
B10 Torque Capacity (in-lb)
18396.0
center_thru_hole_diameter_in_english
2.5
maximum_torque_inlb_english
21494.0
Output Radial Capacity (lb)
4977.0
output_radial_capactiry_n_metric
22148.0
Height To Mounting Surface (mm)
328.6
Mounting Surface Diameter (mm)
228.6
Center Thru Hole Diameter (mm)
63.5
Maximum Torque (Nm)
2429.0
center_distance_mm_metric
190.5
Output Radial Capacity (N)
22148.0
Output Thrust/Axial Capacity (N)
15846.0
Output Overturning Moment Capacity (Nm)
6.555
Maximum Torque (Nm)
2429.0
b10_torque_capacity_nm_metric
2079.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.303
output_thrust_axial_capacity_n_metric
15846.0
mounting_surface_diameter_mm_metric
228.6
Center Distance (mm)
190.5
output_overturning_moment_capacity_nm_metric
6.555
Imperial or Metric Product
Imperial
height_t0_mounting_surface_mm_metric
328.6252
B10 Torque Capacity (Nm)
2079.0
Internal Inertia (kgm²)
0.194
Internal Inertia (kgm²)
0.194
center_thru_hole_diameter_mm_metric
63.5
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.086