Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
807-U
807-U
Standard power clamp
Sensor ready for round or T-slot sensors.
Built-in flow restriction eliminates need for external flow controls
Pneumatic version of 207 manual toggle clamp
Supplied with flanged washers
Replacement Clamp Assembly: 807-U-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
375.0
Weight (lb)
1.66
Height Under Clamp Arm (in)
1.38
Air Consumption (ft³)
0.015
Clamp Arm Length (in)
2.51
Exerting Force (lbf)
576.0
exerting_force_lbf_english
576.0
Cylinder Bore (in)
1.26
Maxmum Holding Capacity (N)
1670.0
Cylinder Bore (mm)
32
exerting_force_n_metric
2573.0
Weight (kg)
0.75
Air Consumption (dm³)
0.42
Clamp Arm Length (mm)
63.6
Height Under Clamp Arm (mm)
35.0
Exerting Force (N)
2573.0
Operating Temperature
-10° to 90°C (-14° to 194° F)
Application - Welding
Fair/Medium
Product Function
Clamping
Product Series
807
Product Type
Pneumatic Toggle Clamp
Clamp Arm Style
u-bar
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Duty Cycle
Fair/Medium
Flanged Washers
507107
Air Port size
1/8 NPT
Replacement Seal Kit
802450-32-1-00
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Port
Standard Ports
PublishedDate
1675434941000
Application - Assembly
Excellent/High
Product Accessories
807-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
807CYL
Replacement Cylinder Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top