Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82D63-523C900B
82D63-523C900B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
9.9
Clamping Arm Torque At 5 Bar (ft-lb)
1052
Cylinder Bore (in)
2.48
Holding Torque (Max) (ft-lb)
1052
Holding Torque (Max) (Nm)
120
Clamping Arm Torque At 5 Bar (Nm)
120
Cylinder Bore (mm)
63
Weight (kg)
4.5
Product Function
Clamping
Product Series
82D
Opening Angle (deg)
180
Hand Lever
No
Clamp Arm Style
U-Arm (Center)
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Power Clamp
Back to Top