Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82L12-4
82L12-4
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 72 psi (ft³)
0.01
Air Consumption per double stroke at 72 psi (ft³)
0.01
Clamping Arm Torque At 5 Bar (ft-lb)
3.3
Cylinder Bore (in)
0.47
Holding Torque (Max) (ft-lb)
18.4
Weight (lb)
0.506
Cylinder Bore (mm)
12
Weight (kg)
0.23
Clamping Arm Torque At 5 Bar (Nm)
10.4
Air Consumption per double stroke at 5 bar (dm³)
0.25
Holding Torque (Max) (Nm)
35.0
Clamp Arm Style
U-Arm (Center)
Hand Lever
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
82L-4
PublishedDate
1713278868000
Product Function
Clamping
Port Size
M5
Product Type
Power Clamp
Opening Angle (deg)
105
Product Accessories
8EA-109-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-401-1-01
CLAMPING ARM KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top