Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82M-3EXXXX4XXX
82M-3EXXXX4XXX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
280.0
Air Consumption per double stroke at 72 psi (ft³)
0.02
Cylinder Bore (in)
1.57
Clamping Arm Torque At 5 Bar (ft-lb)
89.0
Air Consumption per double stroke at 72 psi (ft³)
0.02
Weight (lb)
3.3
Holding Torque (Max) (Nm)
380.0
Cylinder Bore (mm)
40
Clamping Arm Torque At 5 Bar (Nm)
120.0
Weight (kg)
1.5
Air Consumption per double stroke at 5 bar (dm³)
0.9
Hand Lever
Yes|No
Clamp Arm Style
U-Arm (Center)
Product Function
Clamping
Opening Angle (deg)
5-135°
PublishedDate
1675263246000
Port Size
G 1/8
Product Type
Power Clamp
Product Series
82M-3E
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
8UR404-15-117
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL404-25-117
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8KB-101-1
Spare parts kit: hand lever (size 40)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM404-00-117
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL404-45-107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S401-15-117
LATERAL CLAMP ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM404-45-107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8KB-097-1
Spare parts kit: hand lever (size 40)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR404-45-107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM404-25-117
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8AB-151-1
Ram protection
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR404-00-117
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-162-1
Locking device H40 clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL404-00-117
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL404-15-117
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM404-15-117
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR404-25-117
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top