Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82M-3EXXXX6XXX
82M-3EXXXX6XXX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.48
Weight (lb)
8.36
Air Consumption per double stroke at 72 psi (ft³)
0.07
Holding Torque (Max) (ft-lb)
1325.0
Air Consumption per double stroke at 72 psi (ft³)
0.07
Clamping Arm Torque At 5 Bar (ft-lb)
310.0
Clamping Arm Torque At 5 Bar (Nm)
420.0
Holding Torque (Max) (Nm)
1800.0
Weight (kg)
3.8
Cylinder Bore (mm)
63
Air Consumption per double stroke at 5 bar (dm³)
2.6
PublishedDate
1675201330000
Opening Angle (deg)
5-135°
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Power Clamp
Hand Lever
Yes|No
Clamp Arm Style
U-Arm (Center)
Product Function
Clamping
Port Size
G 1/4|1/4-18 NPT
Product Series
82M-3E
Product Accessories
8KB-103-1
Spare parts kit: hand lever (size 63)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR631-75-204
U-clamping arm set, right
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR634-45-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR634-15-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM631-75-204
U-CLAMPING ARM SET, CENTRIC ACIER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-080-1-01
GMBH/LATERAL SIDE ARM, USED ON 82M-6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S631-25-144
Clampingarm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL634-25-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8KB-099-1
SPARE PARTS KIT: HAND LEVER (SIZE 63)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S631-45-144
CLAMPING ARM SET, LATERAL
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8AB-153-1
Ram protection
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM634-45-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM634-15-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL634-15-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL634-45-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S631-75-204
Clampingarm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-039-1
LOCKING DEVICE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL631-75-204
U-CLAMPING ARM SET, LEFT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM634-25-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR634-25-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top