Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2X130000000
84A2X130000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
107.0
Weight (lb)
1.32
Cylinder Bore (mm)
25
Grip Force (N)
475.0
Weight (kg)
0.6
283-HTS_TARIFF_CODE
84798997
Closing/Opening Time (ms)
0.2
Port Size
M5
Product Series
84A2
Opening Angle - Upper Jaw (deg)
30
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
PublishedDate
1674153910000
Opening Angle - Lower Jaw (deg)
30.0
Product Type
Cam-Type Sheet Metal Gripper
Back to Top