Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2Y130000000
84A2Y130000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.32
Grip Force (lbf)
107.0
Weight (kg)
0.6
Cylinder Bore (mm)
25
Grip Force (N)
475.0
283-HTS_TARIFF_CODE
84798997
DistributorGroup
Robohand Gripping Solutions
Opening Angle - Lower Jaw (deg)
45.0
Opening Angle - Upper Jaw (deg)
45
Product Series
84A2
PublishedDate
1674156104000
Product Function
Gripping
Product Type
Cam-Type Sheet Metal Gripper
Closing/Opening Time (ms)
0.2
Port Size
M5
Back to Top